*November 27, 2006 *Doc. ID: 75155, S-62314, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUM110N04-02L D G S M1 3 G S S NMOS W=13621800u L=0.50u M2 S G S D PMOS W=13621800u L=0.85u R1 D 3 RTEMP 0.9E-3 CGS G S 3800E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7E-8 + RS = 0.65E-3 RD = 0 NSUB = 1.55E17 + KP = 2.1E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 26E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.8E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 7E-8 +NSUB = 1.8E16 IS = 0 TPG = -1) **************************************************************** .MODEL DBD D (CJO=2200E-12 VJ=0.38 M=0.35 EG=1.17 +FC=0.1 TT=4E-8 TREF=25 BV=40.5 +IS=2.057e-09 RS=1.542e-03 N=1.235 +XTI=2.073 TRS=3.136e-03) **************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) **************************************************************** .ENDS