*February 12, 2007 *Doc. ID: 75233, S-70286, Rev. C *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si2309DS 4 1 2 M1 3 1 2 2 PMOS W=181400u L=0.30u M2 2 1 2 4 NMOS W=181400u L=1.50u R1 4 3 RTEMP 150E-3 CGS 1 2 240E-12 DBD 4 2 DBD ***************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 + RS = 127E-3 RD = 0 NSUB = 0.87E17 + kp = 0.69E-5 UO = 400 + VMAX = 0 XJ = 0.5E-6 KAPPA = 24E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.3E-3 + NFS = 0.8E12 DELTA = 0.1) ***************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 47E15 TPG = 1) ***************************************************************** .MODEL DBD D (CJO=100E-12 VJ=0.38 M=0.38 +RS=0.1 FC=0.5 IS=1E-12 TT=3.6E-8 N=1 BV=62) ***************************************************************** .MODEL RTEMP R (TC1=9.5E-3 TC2=5.5E-6) ***************************************************************** .ENDS