*Jan 23, 2006 *Doc. ID: 75338, S-60073, Rev. B .SUBCKT si4466dy 4 1 2 M1 3 1 2 2 NMOS W=7286742u L=0.5u M2 2 1 2 4 PMOS W=7286742u L=0.6u R1 4 3 RTEMP 48E-4 CGS 1 2 2790E-12 DBD 2 4 DBD ************************************************************************** .MODEL NMOS NMOS (LEVEL = 3 TOX = 3E-8 + RS = 7.3E-4 RD = 0 NSUB = 14.5E16 + kp = 1.85E-5 UO = 400 + VMAX = 0 XJ = 0.5E-6 KAPPA = 2.29E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 WD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.3E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 5E-8 +NSUB = 1.2E16 NFS = 10E11 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=1870E-12 VJ=0.38 M=0.32 +RS=0.1 FC=0.5 IS=1E-10 TT=2.7E-8 N=1 BV=40) ************************************************************************* .MODEL RTEMP R (TC1=3.3E-3 TC2=5.5E-6) ************************************************************************* .ENDS *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.