*Jan 23, 2006 *Doc. ID: 75353, S-60075, Rev. B .SUBCKT Si4486EY 4 1 2 M1 3 1 2 2 NMOS W=4357764u L=0.50u M2 2 1 2 4 PMOS W=4357764u L=0.40u R1 4 3 RTEMP 17E-3 CGS 1 2 1450E-12 DBD 2 4 DBD ****************************************************************** .MODEL NMOS NMOS (LEVEL = 3 TOX = 7E-8 + RS = 2.67E-3 RD = 0 NSUB = 2.23E17 + kp = 2.5E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 75E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 5E-3 + NFS = 0.8E12 DELTA = 0.1) ****************************************************************** .MODEL PMOS PMOS (LEVEL = 3 TOX = 7E-8 +NSUB = 0.6E16 TPG = -1) ****************************************************************** .MODEL DBD D (CJO=1150E-12 VJ=0.38 M=0.40 +FC=0.1 IS=1E-12 TT=3.15E-8 N=1 BV=105) ****************************************************************** .MODEL RTEMP R (TC1=7.5E-3 TC2=5.5E-6) ****************************************************************** .ENDS *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.