*February 20, 2006 *Doc. ID: 75395,S-60245, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SI4840DY 4 1 2 M1 3 1 2 2 NMOS W=3292404u L=0.50u M2 2 1 2 4 PMOS W=3292404u L=0.60u R1 4 3 RTEMP 35E-4 CGS 1 2 870E-12 DBD 2 4 DBD ************************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7E-8 + RS = 19E-4 RD = 0 NSUB = 0.9E17 + kp = 1.65E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 35E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.3E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 7E-8 +NSUB = 1.8E16 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=1200e-12 VJ=.38 M=0.38 +FC=0.1 IS=1E-12 TT=9.3E-8 N=1 BV=40.5) ************************************************************************* .MODEL RTEMP R (TC1=6E-3 TC2=5.5E-6) ************************************************************************* .ENDS