*Jan 23, 2006 *Doc. ID: 75503, S-60072, Rev. B .SUBCKT Si5902DC 4 1 2 M1 3 1 2 2 NMOS W=194914u L=0.5u M2 2 1 2 4 PMOS W=194914u L=1.0u R1 4 3 RTEMP 28E-3 CGS 1 2 185E-12 DBD 2 4 DBD ************************************************************************** .MODEL NMOS NMOS (LEVEL = 3 TOX = 5E-8 + RS = 32E-3 RD = 0 NSUB = 1.7E17 + kp = 3.03E-5 UO = 650 + VMAX = 0 XJ = 0.5E-6 KAPPA = 3E-1 + ETA = 1.0E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.4 TCV = 3.9E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 5E-8 +NSUB = 2.5E16 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=110E-12 VJ=0.38 M=0.32 +RS=1 FC=0.5 IS=1E-12 TT=14.5E-8 N=1 BV=40) ************************************************************************* .MODEL RTEMP R (TC1=8.5E-3 TC2=5.5E-6) ************************************************************************* .ENDS *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.