*Jan 23, 2006 *Doc. ID: 75506, S-60072, Rev. B .SUBCKT Si5903DC 4 1 2 M1 3 1 2 2 PMOS W=183649u L=0.50u M2 2 1 2 4 NMOS W=183649u L=0.85u R1 4 3 RTEMP 40E-3 CGS 1 2 260E-12 DBD 4 2 DBD ************************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 + RS = 52E-3 RD = 0 NSUB = 1.4E16 + KP = 2E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 20E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.2E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 4E16 NFS = 10E11 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=110E-12 VJ=0.38 M=0.31 +RS=0.6 FC=0.5 IS=1E-6 TT=11.2E-8 N=1 BV=20.5) ************************************************************************* .MODEL RTEMP R (TC1=7.5E-3 TC2=5.5E-6) ************************************************************************* .ENDS *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.