*January 21, 2008 *Doc. ID: 75607, S-80012, Rev. C *File Name: Si7904DN_PS.txt and Si7904DN_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SI7904DN 4 1 2 M1 3 1 2 2 NMOS W=698798u L=0.50u M2 2 1 2 4 PMOS W=698798u L=0.45u R1 4 3 RTEMP 145E-4 CGS 1 2 530E-12 DBD 2 4 DBD ************************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 29E-4 RD = 0 NSUB = 1.85E17 + KP = 3.5E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 1.7E-8 +NSUB = 7E16 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=280E-12 VJ=.38 M=0.30 +FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=21) ************************************************************************* .MODEL RTEMP RES (TC1=5E-3 TC2=5.5E-6) ************************************************************************* .ENDS