*March 20, 2006 *Doc. ID: 75810, S-60409, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUD06N10-225L 4 1 2 M1 3 1 2 2 NMOS W=431566u L=0.50u M2 2 1 2 4 PMOS W=431566u L=0.60u R1 4 3 RTEMP 100E-3 CGS 1 2 130E-12 DBD 2 4 DBD ************************************************************************** .MODEL NMOS NMOS (LEVEL = 3 TOX = 7E-8 + RS = 60E-3 RD = 0 NSUB = 0.67E17 + KP = 1.5E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 0.7E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.4 TCV = 5E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 7E-8 +NSUB = 1.2E16 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=130E-12 VJ=0.38 M=0.38 +RS=0.1 FC=0.5 IS=1E-12 TT=5E-8 N=1 BV=100.2) ************************************************************************* .MODEL RTEMP R (TC1=9.5E-3 TC2=5.5E-6) ************************************************************************* .ENDS