*March 20, 2006 *Doc. ID: 75838, S-60408, Rev. C *File Name: Si1034X_PS.txt and Si1034X_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si1034X 4 1 2 M1 3 5 2 2 NMOS W=29549u L=0.50u M2 2 5 2 4 PMOS W=29549u L=0.95u R1 4 3 RTEMP 130E-3 CGS 5 2 41E-12 DBD 2 4 DBD XESD 1 5 2 esd_nch ************************************************************ .MODEL NMOS NMOS (LEVEL = 3 TOX = 1.7E-8 + RS = 280E-3 RD = 0 NSUB = 1.5E17 + KP = 5.6E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 10E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS (LEVEL = 3 TOX = 1.7E-8 +NSUB = 2.6E16 TPG = -1) ************************************************************ .MODEL DBD D (CJO=32E-12 VJ=0.38 M=0.30 +RS=1 FC=0.1 IS=1E-12 TT=4E-8 N=1 BV=20.5) ************************************************************ .MODEL RTEMP RES (TC1=10E-3 TC2=5.5E-6) ************************************************************ .ENDS Si1034X .subckt esd_nch 1 5 2 rd1 1 6 1 TC=300 d1 6 2 dleak .MODEL dleak d (IS=3E-9 XTI=350 EG=1.17 T_MEASURED=25 TBV1=0 N=34 BV=6.4) rd2 1 7 34 TC=-0.0002 d2 8 7 dout d3 8 2 dout .MODEL dout D (IS=5.1E-9 XTI=-35 EG=1.17 T_MEASURED=25 TBV1=5.64e-4 N=2 BV=6.38) rpoly 1 5 100 TC=0.001 rd4 5 9 100 TC=-0.015 d4 10 9 din d5 10 2 din .MODEL din D (IS=5.1E-9 XTI=-30 EG=1.17 T_MEASURED=25 TBV1=1.76e-4 N=1.5 BV=6.25) .ends esd_nch