*July 30, 2007 *Doc. ID: 75847, S-71538, Rev. B *File Name: SUM65N20-30_PS.txt and SUM65N20-30_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUM65N20-30 4 1 2 M1 3 1 2 2 NMOS W=10128774u L=0.50u M2 2 1 2 4 PMOS W=10128774u L=0.58u R1 4 3 RTEMP 250E-4 CGS 1 2 3000E-12 DBD 2 4 DBD ************************************************************************** .MODEL NMOS NMOS (LEVEL = 3 TOX = 10E-8 + RS = 16E-4 RD = 0 NSUB = 1.5E17 + KP = 2.6E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 7E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 10E-8 +NSUB = 4E15 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=1700E-12 VJ=0.38 M=0.39 +RS=0.1 FC=0.5 IS=1E-12 TT=5.8E-8 N=1 BV=200.5) ************************************************************************* .MODEL RTEMP RES (TC1=7.5E-3, TC2=5.5E-6) .ENDS