*Feb 20, 2006 *Doc. ID: 75866, S-60245, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4864DY 4 1 2 M1 3 1 2 2 NMOS W=4641966u L=0.50u M2 2 1 2 4 PMOS W=4641966u L=0.30u R1 4 3 RTEMP 0.17E-3 CGS 1 2 1800E-12 DBD 2 4 DBD ************************************************************ .MODEL NMOS NMOS (LEVEL = 3 TOX = 1.7E-8 + RS = 1.9E-3 RD = 0 NSUB = 4.3E17 + KP = 6.8E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 10E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS (LEVEL = 3 TOX = 1.7E-8 +NSUB = 1E17 TPG = -1) ************************************************************ .MODEL DBD D (CJO=1650E-12 VJ=0.38 M=0.2 +RS=0.01 FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=20.2) ************************************************************ .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) ************************************************************ .ENDS