*Jan 23, 2006 *Doc. ID: 75881, S-60073, Rev. B .SUBCKT Si4953ADY 4 1 2 M1 3 1 2 2 PMOS W=990224u L=0.50u M2 2 1 2 4 NMOS W=990224u L=0.60u R1 4 3 RTEMP 15E-3 CGS 1 2 500E-12 DBD 4 2 DBD ***************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 + RS = 23E-3 RD = 0 NSUB = 8.2E16 + KP = 0.9E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 25E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.9E-3 + NFS = 0.8E12 DELTA = 0.1) ***************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 6.2E16 TPG = 1) ***************************************************************** .MODEL DBD D (CJO=380E-12 VJ=0.38 M=0.38 +RS=0.1 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=30.2) ***************************************************************** .MODEL RTEMP R (TC1=10E-3 TC2=5.5E-6) ***************************************************************** .ENDS *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.