*Feb 13, 2006 *Doc. ID: 75914, S-60147, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si6928DQ 4 1 2 M1 3 1 2 2 NMOS W=828290u L=0.5u M2 2 1 2 4 PMOS W=828290u L=0.7u R1 4 3 RTEMP 150E-4 CGS 1 2 925E-12 DBD 2 4 DBD ************************************************************** .MODEL NMOS NMOS (LEVEL = 3 TOX = 5E-8 + RS = 70E-4 RD = 0 NSUB = 1.81E17 + kp = 2.2E-5 UO = 650 + VMAX = 0 XJ = 0.5E-6 KAPPA = 10E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.4 TCV = 4E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************** .MODEL PMOS PMOS (LEVEL = 3 TOX = 5E-8 +NSUB = 1E16 TPG = -1) ************************************************************** .MODEL DBD D (CJO=500E-12 VJ=0.38 M=0.3 +RS=0.1 FC=0.5 IS=1E-11 TT=3.9E-8 N=1 BV=40) ************************************************************** .MODEL RTEMP R (TC1=6E-3 TC2=5.5E-6) ************************************************************** .ENDS