*Jan 23, 2006 *Doc. ID: 75925, S-60075, Rev. B *File Name: Si6415DQ_PS.txt and Si6415DQ_PS.lib .SUBCKT Si6415DQ 4 1 2 M1 3 1 2 2 PMOS W=4695191u L=0.5u M2 2 1 2 4 NMOS W=4695191u L=0.5u R1 4 3 RTEMP 4.19E-3 CGS 1 2 1260E-12 DBD 4 2 DBD ************************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 + RS = 60E-4 RD = 0 NSUB = 7.6E16 + KP = 0.7E-5 UO = 400 + VMAX = 0 XJ = 0.5E-6 KAPPA = 2E-1 + ETA = 1E-4 TPG = -1 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7.5E-8 +NSUB = 2E16 NFS = 10E11 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=1030E-12 VJ=0.38 M=0.35 +FC=0.5 IS=1E-12 TT=3.24E-8 N=1 BV=40) ************************************************************************* .MODEL RTEMP RES (TC1=13.2E-3 TC2=8.5E-6) ************************************************************************* .ENDS *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.