*Feb 13, 2006 *Doc. ID: 75967, S-60145, Rev. B *File Name: Si7450DP_PS.txt and Si7450DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7450DP 4 1 2 M1 3 1 2 2 NMOS W=3816184u L=0.50u M2 2 1 2 4 PMOS W=3816184u L=0.60u R1 4 3 RTEMP 62E-3 CGS 1 2 1000E-12 DBD 2 4 DBD ************************************************************ .MODEL NMOS NMOS (LEVEL = 3 TOX = 10E-8 + RS = 4E-3 RD = 0 NSUB = 14.3E16 + KP = 1.5E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 50E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS (LEVEL = 3 TOX = 10E-8 +NSUB = 0.5E16 TPG = -1) ************************************************************ .MODEL DBD D (CJO=500E-12 VJ=0.38 M=0.40 +RS=0.01 FC=0.1 IS=1E-12 TT=4E-8 N=1 BV=200.5) ************************************************************ .MODEL RTEMP RES (TC1=7.5E-3 TC2=5.5E-6) ************************************************************ .ENDS