*February 20, 2006 *Doc. ID: 75991, S-60245, Rev. B *File Name: Si4860DY_PS.txt and Si4860DY_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si4860DY 4 1 2 M1 3 1 2 2 NMOS W=2747286u L=0.50u M2 2 1 2 4 PMOS W=2747286u L=0.40u R1 4 3 RTEMP 3.7E-3 CGS 1 2 870E-12 DBD 2 4 DBD ************************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 1.95E-3 RD = 0 NSUB = 1.75E17 + KP = 2.8E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 5E-8 +NSUB = 1.9E16 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=1400E-12 VJ=.38 M=0.33 +FC=0.1 IS=1E-12 TT=4E-8 N=1 BV=30.2) ************************************************************************* .MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6) ************************************************************************* .ENDS