*April 10, 2006 *Doc. ID: 76012, S-60542, Rev. B *File Name: Si7703EDN_PS.txt and Si7703EDN_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7703EDN D G S A K X1 D G S Si7703 X2 A K Si7703EDN_SCHOTTKY .ENDS Si7703EDN .SUBCKT Si7703 4 1 2 M1 3 5 2 2 PMOS W=687310u L=0.5u M2 2 5 2 4 NMOS W=687310u L=1.0u R1 4 3 RTEMP 14E-3 CGS 5 2 620E-12 DBD 4 2 DBD XESD 1 5 2 Si7703EDN_ESD ***************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 15E-3 RD = 0 NSUB = 6E15 + KP = 2E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 4E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ***************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 2.5E16 TPG = 1) ***************************************************************** .MODEL DBD D (CJO=350E-12 VJ=0.38 M=0.33 +RS=0.05 FC=0.5 IS=1E-12 TT=6.7E-8 N=1 BV=20.5) ***************************************************************** .MODEL RTEMP RES (TC1=6.3E-3 TC2=5.5E-6) ***************************************************************** .ENDS Si7703 .subckt Si7703EDN_SCHOTTKY 4 2 r1 4 6 rtemp 1e-4 d1 6 2 sdiode **************************************************** .model sdiode d (cjo=145e-12 vj=0.45 xti=2 +rs=0.08 fc=0.5 is=1e-6 ikf=0.8 eg=0.55 n=1 bv=22) **************************************************** .model rtemp res (tc1=0.15e-2 tc2=30e-6) .ENDS Si7703EDN_SCHOTTKY **************************************************** .subckt Si7703EDN_ESD 1 5 2 rd7 2 9 40k TC=0.02 d7 9 1 dleak .MODEL dleak d (IS=3e-9 XTI=410 EG=1.17 T_MEASURED=25 TBV1=0 N=39 BV=6.4) rd3 2 10 105 TC=-0.002 d3 11 10 dout 1.422 d4 11 12 dout 1.422 d5 13 12 dout 1.78 d6 13 1 dout 1.78 .MODEL dout D (IS=1E-10 XTI=-35 EG=1.17 T_MEASURED=25 TBV1=-8.14e-4 N=2.05 BV=6.14) rpoly 1 5 6.4K TC=0.001 rd8 2 14 1 d8 15 14 din d9 15 5 din .MODEL din D (IS=3E-10 XTI=-20 EG=1.17 T_MEASURED=25 TBV1=-1.58e-4 N=2.05 BV=6.33) .ENDS Si7703EDN_ESD