*November 27, 2006 *Doc. ID: 76217, S-62306, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUM50N03-13LC D G S KELVIN SENSE XM1 D G KELVIN SUM50N03N XM2 D G SENSE SUM50N03SENSE RS KELVIN S 5E-6 .ENDS SUM50N03-13LC .SUBCKT SUM50N03N D G S M1 3 G S S NMOS W=2494220u L=0.50u M2 S G S D PMOS W=2494220u L=0.65u R1 D 3 RTEMP 5.5E-3 CGS G S 1150E-12 DBD S D DBD ************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 4.2E-3 RD = 0 NSUB = 1.9E17 + KP = 3.2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 25E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.3E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 1.4E16 TPG = -1) ************************************************************* .MODEL DBD D (CJO=900E-12 VJ=0.38 M=0.30 +RS=0.1 FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=30.2) ************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) ************************************************************** .ENDS SUM50N03N .SUBCKT SUM50N03SENSE D G S M1 3 G S S NMOS W=6083u L=0.50u R1 D 3 RTEMP 2.255 CGS G S 2.8E-12 DBD S D DBD 0.00244 ************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 1.722 RD = 0 NSUB = 1.9E17 + KP = 3.2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 25E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.3E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************** .MODEL DBD D (CJO=900E-12 VJ=0.38 M=0.30 +RS=0.1 FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=30.2) ************************************************************** .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) ************************************************************** .ENDS SUM50N03SENSE