*Feb 20, 2006 *Doc. ID: 76222, S-60244, Rev. B *File Name: Si7850DP_PS.txt and Si7850DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7850DP 4 1 2 M1 3 1 2 2 NMOS W=1611091u L=0.40u M2 2 1 2 4 PMOS W=1611091u L=0.62u R1 4 3 RTEMP 66E-4 CGS 1 2 520E-12 DBD 2 4 DBD ************************************************************************** .MODEL NMOS NMOS (LEVEL = 3 TOX = 7E-8 + RS = 88E-4 RD = 0 NSUB = 1.44E17 + KP = 2.1E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 7E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 7E-8 +NSUB = 2E16 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=500E-12 VJ=0.38 M=0.4 +RS=0.1 FC=0.5 IS=1E-12 TT=4.8E-8 N=1 BV=60.5) ************************************************************************* .MODEL RTEMP RES (TC1=11.5E-3 TC2=5.5E-6) ************************************************************************* .ENDS