*Feb 20, 2006 *Doc. ID: 76255, S-60244, Rev. B *File Name: Si7898DP_PS.txt and Si7898DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7898DP 4 1 2 M1 3 1 2 2 NMOS W=1939816u L=0.50u M2 2 1 2 4 PMOS W=1939816u L=0.65u R1 4 3 RTEMP 57E-3 CGS 1 2 500E-12 DBD 2 4 DBD ************************************************************ .MODEL NMOS NMOS (LEVEL = 3 TOX = 10E-8 + RS = 1E-3 RD = 0 NSUB = 1.11E17 + KP = 6E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 10E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS (LEVEL = 3 TOX = 10E-8 +NSUB = 0.5E16 TPG = -1) ************************************************************ .MODEL DBD D (CJO=300E-12 VJ=0.38 M=0.33 +RS=0.01 FC=0.1 IS=1E-12 TT=3.1E-8 N=1 BV=150.5) ************************************************************ .MODEL RTEMP RES (TC1=8.5E-3 TC2=5.5E-6) ************************************************************ .ENDS