*Feb 13, 2006 *Doc. ID: 76265, S-60145, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. *Dn Gn Sn Dp Gp Sp .SUBCKT Si7540DP 6 2 1 3 5 4 X1 6 2 1 Si7540N X2 3 5 4 Si7540P .ENDS Si7540DP *N-CH .SUBCKT Si7540N 4 1 2 M1 3 1 2 2 NMOS W=999970u L=0.50u M2 2 1 2 4 PMOS W=999970u L=0.30u R1 4 3 RTEMP 5E-3 CGS 1 2 700E-12 DBD 2 4 DBD ************************************************************ .MODEL NMOS NMOS (LEVEL = 3 TOX = 1.7E-8 + RS = 4.4E-3 RD = 0 NSUB = 4.4E17 + KP = 4.6E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 10E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.05E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS (LEVEL = 3 TOX = 1.7E-8 +NSUB = 2E17 TPG = -1) ************************************************************ .MODEL DBD D (CJO=1200E-12 VJ=0.38 M=0.38 +RS=0.2 FC=0.1 IS=1E-12 TT=5.8E-8 N=1 BV=12.2) ************************************************************ .MODEL RTEMP R (TC1=6E-3 TC2=5.5E-6) ************************************************************ .ENDS Si7540N *P-CH .SUBCKT Si7540P 4 1 2 M1 3 1 2 2 PMOS W=999970u L=0.50u M2 2 1 2 4 NMOS W=999970u L=0.60u R1 4 3 RTEMP 10E-3 CGS 1 2 900E-12 DBD 4 2 DBD ************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 7E-3 RD = 0 NSUB = 4.85E16 + KP = 2E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 80E-4 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.4E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 4.5E16 TPG = 1) ************************************************************** .MODEL DBD D (CJO=1150E-12 VJ=0.38 M=0.33 +RS=0.1 FC=0.5 IS=1E-12 TT=6.7E-8 N=1 BV=12.2) ************************************************************** .MODEL RTEMP R (TC1=4.5E-3 TC2=5.5E-6) ************************************************************** .ENDS Si7540P