*February 27, 2006 *Doc. ID: 76275, S-60260 , Rev. A *File Name: Si2325DS_PS.txt and Si2325DS_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si2325DS 4 1 2 M1 3 1 2 2 PMOS W=661759u L=0.25u M2 2 1 2 4 NMOS W=661759u L=0.35u R1 4 3 RTEMP 83E-2 CGS 1 2 245E-12 DBD 4 2 DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 7E-8 + RS = 15E-2 RD = 0 NSUB = 1.7E17 + KP = 2.45E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-5 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7E-8 +NSUB = 2E16 TPG = -1) *************************************************************** .MODEL DBD D (CJO=20E-12 VJ=0.38 M=0.16 +RS=0.1 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=152) *************************************************************** .MODEL RTEMP RES (TC1=9E-3 TC2=5.5E-6) *************************************************************** .ENDS