*July 30, 2007 *Doc. ID: 76347, S-71528, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUP28N15-52 4 1 2 M1 3 1 2 2 NMOS W=3642930u L=0.50u M2 2 1 2 4 PMOS W=3642930u L=0.70u R1 4 3 RTEMP 36E-3 CGS 1 2 1000E-12 DBD 2 4 DBD ************************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10E-8 + RS = 1.25E-3 RD = 0 NSUB = 1.36E17 + KP = 9.2E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 20E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 7.9E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 10E-8 +NSUB = 5E15 TPG = -1) ********************************************************************* .MODEL DBD D (CJO=600E-129 VJ=.38 M=0.39 +RS=0.1 FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=150.2) ************************************************************************* .MODEL RTEMP R (TC1=7.5E-3 TC2=5.5E-6) ************************************************************************* .ENDS