*Feb 13, 2006 *Doc. ID: 76391, S-60147, Rev. B *File Name: Si6943BDQ_PS.txt and Si6943BDQ_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si6943BDQ 4 1 2 M1 3 1 2 2 PMOS W=340757u L=0.25u M2 2 1 2 4 NMOS W=340757u L=0.75u R1 4 3 RTEMP 15E-3 CGS 1 2 200E-12 DBD 4 2 DBD ***************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 30E-3 RD = 0 NSUB = 4.1E15 + KP = 2.7E-5 XJ = 5E-7 KAPPA = 2E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ***************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 3.5E17 TPG = 1) ***************************************************************** .MODEL DBD D (CJO=150E-12 VJ=0.38 M=0.36 +RS=0.1 FC=0.5 IS=1E-12 TT=6.7E-8 N=1 BV=20.2) ***************************************************************** .MODEL RTEMP RES (TC1=3E-3 TC2=5.5E-6) ***************************************************************** .ENDS