*Feb 20, 2006 *Doc. ID: 76406, S-60245, Rev. B *File Name: Si7922DN_PS.txt and Si7922DN_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7922DN 4 1 2 M1 3 1 2 2 NMOS W=441914u L=0.50u M2 2 1 2 4 PMOS W=441914u L=0.75u R1 4 3 RTEMP 110E-3 CGS 1 2 120E-12 DBD 2 4 DBD ************************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10E-8 + RS = 40E-3 RD = 0 NSUB = 1E17 + kp = 1.5E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 6E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 10E-8 +NSUB = 1.5E16 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=80E-12 VJ=0.38 M=0.32 +FC=0.01 IS=1E-12 TT=11E-8 N=1 BV=100.2) ************************************************************************* .MODEL RTEMP RES (TC1=7.7E-3 TC2=5.5E-6) ************************************************************************* .ENDS