*Feb 27, 2006 *Doc. ID: 76476, S-60261, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7945DP 4 1 2 M1 3 1 2 2 PMOS W=3568560u L=0.25u M2 2 1 2 4 NMOS W=3568560u L=0.55u R1 4 3 RTEMP 7E-3 CGS 1 2 300E-12 DBD 4 2 DBD ************************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 + RS = 6.5E-3 RD = 0 NSUB = 13E16 + KP = 3.8E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 8E-2 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 1E17 NFS = 10E11 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=300E-12 VJ=0.38 M=0.24 +RS=0.1 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=30.2) ************************************************************************* .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) ************************************************************************* .ENDS