*Jan 23, 2006 *Doc. ID: 76539, S-60073, Rev. B .SUBCKT Si5935DC 4 1 2 M1 3 1 2 2 PMOS W=399031u L=0.25u M2 2 1 2 4 NMOS W=399031u L=0.55u R1 4 3 RTEMP 19E-3 CGS 1 2 230E-12 DBD 4 2 DBD ************************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 26E-3 RD = 0 NSUB = 1.8E16 + KP = 9E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-4 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.5E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 8E16 NFS = 10E11 TPG = -1) ************************************************************************* .MODEL DBD D (CJO=90E-12 VJ=0.38 M=0.24 +RS=0.1 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=20.2) ************************************************************************* .MODEL RTEMP R (TC1=6.5E-3 TC2=5.5E-6) ************************************************************************* .ENDS *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.