*July 23, 2007 *Doc. ID: 76554, S-71510, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUP40N10-30 4 1 2 M1 3 1 2 2 NMOS W=4023564u L=0.25u M2 2 1 2 4 PMOS W=4023564u L=0.60u R1 4 3 RTEMP 16E-3 CGS 1 2 1600E-12 DBD 2 4 DBD ************************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7E-8 + RS = 6E-3 RD = 0 NSUB = 2.55E17 + KP = 6E-6 U0 = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 70E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 7.7E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************************* .MODEL PMOS PMOS (LEVEL = 3 TOX = 7E-8 +NSUB = 5E15 TPG = -1) ********************************************************************* .MODEL DBD D (CJO=640E-12 VJ=0.38 M=0.34 +RS=0.1 FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=100.2) ************************************************************************* .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) ************************************************************************* .ENDS