*Feb 04, 2013
*ECN S13-0234, Rev. C
*File Name: Si6423DQ_PS.txt, Si6423DQ_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si6423DQ 4 1 2
M1  3 1 2 2 PMOS W=5282219u L=0.25u          
M2  2 1 2 4 NMOS W=5282219u L=0.50u 
R1  4 3     RTEMP 1.74E-3
CGS 1 2     600E-12
DBD 4 2     DBD
***************************************************************  
.MODEL  PMOS       PMOS  ( LEVEL  = 3           TOX    = 1.7E-8
+ RS     = 4E-3            RD     = 0           NSUB   = 2.25E16
+ KP     = 1.2E-5          UO     = 400             
+ VMAX   = 0               XJ     = 5E-7        KAPPA  = 7E-3
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0                        
+ CGSO   = 0               CGDO   = 0           CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
*************************************************************** 
.MODEL  NMOS       NMOS  ( LEVEL  = 3           TOX    = 1.7E-8
+NSUB    = 4E17            NFS    = 1E12        TPG    = -1)   
*************************************************************** 
.MODEL DBD D (CJO=200E-12 VJ=0.38 M=0.32
+RS=0.1 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=12.2)
*************************************************************** 
.MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6)
*************************************************************** 
.ENDS
