*Feb 04, 2013
*ECN S13-0234, Rev. C
*File Name: Si6423DQ_PS_RC.txt, and Si6423DQ_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source GENERARTE-COMP PCH
.SUBCKT Si6423DQ_PS_RC D G S PARAMS: C2=1000 C3=1000 R1=1M C4=1000 R2=1M
+  C5=1000 R3=1M R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  26.5913m  TC=0,0 
C_CF2         0 N16364  5.5597m  TC=0,0 
R_RT1         J-A-TEMP-TANK N11404  4.7899 TC=0,0 
C_CF7         0 N18737  12.3432m  TC=0,0 
R_RT7         N11712 N11716  8.9546 TC=0,0 
C_CF4         0 N16388  1.3626  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  23.5780 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  21.8202 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  7.5941 TC=0,0 
R_RT6         N11708 N11712  27.2251 TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CT2         N11404 N11408  62.5773m  TC=0,0 
X_U1         DRAIN GATE SOURCE SI6423DQ 
R_RT5         J-F-TEMP-TANK N11708  1.2262 TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  30.2241 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  10.8562 TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  19.0382m  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  9.7836 TC=0,0 
R_RT2         N11404 N11408  29.1296 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  1.3155  TC=0,0 
R_RF5         J-F-TEMP-FILTER N18733  2.4659 TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  17.7534m  TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  18.2549 TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  62.5025 TC=0,0 
C_CF8         0 N18741  125.2120m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-F-TEMP-FILTER  2.7247m  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  7.1095m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-F-TEMP-TANK N11708  3.1271m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         S SOURCE 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  58.1721 TC=0,0 
C_CT8         N11716 N11732  12.8334m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-F-TEMP-FILTER VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  261.4064m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
C_CF6         0 N18733  6.2318m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  75.4003m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
R_RF6         N18733 N18737  13.4231 TC=0,0 
V_V_Drain         DRAIN D 0VDC
G_G6         0 J-F-TEMP-TANK VALUE {
+  (V(Source)-V(Drain))*I(V_V_Source)+(V(Source)-V(Gate))*(-I(V_V_Gate)) }
V_V6         N18767 0 {TEMP}
.ENDS

*Dec 12, 2005
*Doc. ID: 78079, S-52526, Rev. B
*File Name: Si6423DQ_PS.txt and Si6423DQ_PS.lib
.SUBCKT Si6423DQ 4 1 2
M1  3 1 2 2 PMOS W=5282219u L=0.25u          
M2  2 1 2 4 NMOS W=5282219u L=0.50u 
R1  4 3     RTEMP 1.74E-3
CGS 1 2     600E-12
DBD 4 2     DBD
***************************************************************  
.MODEL  PMOS       PMOS  ( LEVEL  = 3           TOX    = 1.7E-8
+ RS     = 4E-3            RD     = 0           NSUB   = 2.25E16
+ KP     = 1.2E-5          UO     = 400             
+ VMAX   = 0               XJ     = 5E-7        KAPPA  = 7E-3
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0                        
+ CGSO   = 0               CGDO   = 0           CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
*************************************************************** 
.MODEL  NMOS       NMOS  ( LEVEL  = 3           TOX    = 1.7E-8
+NSUB    = 4E17            NFS    = 1E12        TPG    = -1)   
*************************************************************** 
.MODEL DBD D (CJO=200E-12 VJ=0.38 M=0.32
+RS=0.1 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=12.2)
*************************************************************** 
.MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6)
*************************************************************** 
.ENDS
