*Mar 11, 2013
*ECN S13-0480, Rev. C
*File Name: SUM23N15-73_PS_RC.txt, and SUM23N15-73_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source COMPONENT GENERATOR
.SUBCKT SUM23N15-73_PS_RC D G S PARAMS: C2=1000 C3=1000 R1=1M C4=1000 R2=1M
+  C5=1000 R3=1M R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  83.7929m  TC=0,0 
C_CF7         0 N18737  403.7176u  TC=0,0 
R_RT7         N11712 N11716  267.3637m TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
C_C8         N94061 N94123  {C2}  TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  79.7318m TC=0,0 
R_RT6         N11708 N11712  329.4876m TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
R_RT5         J-C-TEMP-TANK N11708  823.4170m TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  171.1832m TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
R_RF5         J-C-TEMP-FILTER N18733  367.4443m TC=0,0 
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  188.0264m TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
C_CF8         0 N18741  6.9878m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-C-TEMP-FILTER  3.2146m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-C-TEMP-TANK N11708  64.5559m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
C_CT8         N11716 N11732  1.0844  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-C-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  2.7190m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  40.1492m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  773.3460m TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 J-C-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
X_U1         DRAIN GATE SOURCE SUM23N15-73 
V_V6         N18767 0 {TEMP}
.ENDS

*April 10, 2006
*Doc. ID: 79355, S-60543, Rev. B
*File Name: SUM23N15-73_PS.txt and SUM23N15-73_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT SUM23N15-73 4 1 2
M1  3 1 2 2 NMOS W=2818628u L=0.25u 
M2  2 1 2 4 PMOS W=2818628u L=0.40u 
R1  4 3     RTEMP 50E-3
CGS 1 2     1000E-12
DBD 2 4     DBD
******************************************************************* 
.MODEL  NMOS       NMOS ( LEVEL  = 3               TOX    = 10E-8
+ RS     = 7.5E-3         RD     = 0               NSUB   = 2.1E17  
+ KP     = 11E-6          UO     = 650             
+ VMAX   = 0              XJ     = 5E-7            KAPPA  = 25E-6
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0               
+ CGSO   = 0              CGDO   = 0               CGBO   = 0 
+ NFS    = 0.8E12         DELTA  = 0.1)
******************************************************************* 
.MODEL  PMOS       PMOS ( LEVEL  = 3               TOX    = 10E-8
+NSUB    = 9E15           TPG    = -1)   
******************************************************************* 
.MODEL DBD D (CJO=400E-12 VJ=0.38 M=0.35
+RS=0.1 FC=0.5 IS=1E-12 TT=5E-8 N=1 BV=152)
******************************************************************* 
.MODEL RTEMP RES (TC1=9E-3 TC2=5.5E-6)
******************************************************************* 
.ENDS

