*April 10, 2006 *Doc. ID: 76749, S-60544, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUM50N06-16L 4 1 2 M1 3 1 2 2 NMOS W=2615711u L=0.25u M2 2 1 2 4 PMOS W=2615711u L=0.45u R1 4 3 RTEMP 82E-4 CGS 1 2 950E-12 DBD 2 4 DBD ******************************************************************* .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7E-8 + RS = 37E-4 RD = 0 NSUB = 1.78E17 + KP = 9.1E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-4 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.9 TCV = 7.2E-3 + NFS = 0.8E12 DELTA = 0.1) ******************************************************************* .MODEL PMOS PMOS ( LEVEL = 3 TOX = 7E-8 +NSUB = 2.8E16 TPG = -1) ******************************************************************* .MODEL DBD D (CJO=700E-12 VJ=0.38 M=0.35 +RS=0.1 FC=0.5 IS=1E-12 TT=5E-8 N=1 BV=60.2) ******************************************************************* .MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6) ******************************************************************* .ENDS