*Mar 25, 2013
*ECN S13-0603, Rev. C
*File Name: SUD50N03-12P_PS.txt, SUD50N03-12P_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUD50N03-12P 4 1 2
M1  3 1 2 2 NMOS W=2216578u L=0.25u 
M2  2 1 2 4 PMOS W=2216578u L=0.50u
R1  4 3     RTEMP 40E-4
CGS 1 2     1250E-12
DBD 2 4     DBD
************************************************************** 
.MODEL  NMOS       NMOS  (LEVEL  = 3           TOX    = 5E-8
+ RS     = 35E-4          RD     = 0           NSUB   = 2.8E17  
+ KP     = 9.3E-6         UO     = 650             
+ VMAX   = 0              XJ     = 5E-7        KAPPA  = 2E-2
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0               
+ CGSO   = 0              CGDO   = 0           CGBO   = 0 
+ NFS    = 0.8E12         DELTA  = 0.1)
*************************************************************** 
.MODEL  PMOS       PMOS  (LEVEL  = 3           TOX    = 5E-8
+NSUB    = 2E16           TPG    = -1)   
*************************************************************** 
.MODEL DBD D (CJO=800E-12 VJ=0.38 M=0.33
+RS=0.1 FC=0.5 IS=1E-12 TT=5E-8 N=1 BV=30.3)
*************************************************************** 
.MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6)
*************************************************************** 
.ENDS
