*Mar 25, 2013
*ECN S13-0603, Rev. C
*File Name: SUD50N03-12P_PS_RC.txt, and SUD50N03-12P_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source COMPONENT GENERATOR
.SUBCKT SUD50N03-12P_PS_RC D G S PARAMS: C2=1000 C3=1000 R1=1M C4=1000 R2=1M
+  C5=1000 R3=1M R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  1.0544m  TC=0,0 
C_CF2         0 N16364  41.6831m  TC=0,0 
R_RT1         J-A-TEMP-TANK N11404  1.6014 TC=0,0 
C_CF7         0 N18737  9.3169m  TC=0,0 
R_RT7         N11712 N11716  901.7444m TC=0,0 
C_CF4         0 N16388  2.2620  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  7.4606 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  19.7547 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  923.3311m TC=0,0 
R_RT6         N11708 N11712  169.5245m TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  730.0315m  TC=0,0 
R_RT5         J-C-TEMP-TANK N11708  1.2054 TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  8.5345 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  638.7069m TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  1.7665m  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  1.6449 TC=0,0 
R_RT2         N11404 N11408  14.1273 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  2.3597  TC=0,0 
X_U1         DRAIN GATE SOURCE SUD50N03-12P 
R_RF5         J-C-TEMP-FILTER N18733  710.4848m TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  47.9182m  TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  1.0209 TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  26.8107 TC=0,0 
C_CF8         0 N18741  144.4089m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-C-TEMP-FILTER  573.1689u  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  1.1942m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-C-TEMP-TANK N11708  9.1470m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  20.0659 TC=0,0 
C_CT8         N11716 N11732  1.2595m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-C-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  106.2844m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  1.5115m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  497.8031m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  829.9083m TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 J-C-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V6         N18767 0 {TEMP}
.ENDS
 
 *May 1, 2006
*Doc. ID: 79516, S-60677, Rev. B
*File Name: SUD50N03-012P_PS.txt and SUD50N03-012P_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT SUD50N03-12P 4 1 2
M1  3 1 2 2 NMOS W=2216578u L=0.25u 
M2  2 1 2 4 PMOS W=2216578u L=0.50u
R1  4 3     RTEMP 40E-4
CGS 1 2     1250E-12
DBD 2 4     DBD
************************************************************** 
.MODEL  NMOS       NMOS  (LEVEL  = 3           TOX    = 5E-8
+ RS     = 35E-4          RD     = 0           NSUB   = 2.8E17  
+ KP     = 9.3E-6         UO     = 650             
+ VMAX   = 0              XJ     = 5E-7        KAPPA  = 2E-2
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0               
+ CGSO   = 0              CGDO   = 0           CGBO   = 0 
+ NFS    = 0.8E12         DELTA  = 0.1)
*************************************************************** 
.MODEL  PMOS       PMOS  (LEVEL  = 3           TOX    = 5E-8
+NSUB    = 2E16           TPG    = -1)   
*************************************************************** 
.MODEL DBD D (CJO=800E-12 VJ=0.38 M=0.33
+RS=0.1 FC=0.5 IS=1E-12 TT=5E-8 N=1 BV=30.3)
*************************************************************** 
.MODEL RTEMP RES (TC1=8E-3 TC2=5.5E-6)
*************************************************************** 
.ENDS
