*Feb 13, 2006 *Doc. ID: 76817, S-60147, Rev. B *File Name: Si7366DP_PS.txt and Si7366DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7366DP 4 1 2 M1 3 1 2 2 NMOS W=2874885u L=0.25u M2 2 1 2 4 PMOS W=2874885u L=0.40u R1 4 3 RTEMP 20E-4 CGS 1 2 1400E-12 DBD 2 4 DBD ************************************************************** .MODEL NMOS NMOS (LEVEL = 3 TOX = 5E-8 + RS = 14E-4 RD = 0 NSUB = 2.48E17 + KP = 1.15E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS (LEVEL = 3 TOX = 5E-8 +NSUB = 7E16 TPG = -1) *************************************************************** .MODEL DBD D (CJO=1060E-12 VJ=0.38 M=0.25 +RS=0.1 FC=0.5 IS=1E-12 TT=5E-8 N=1 BV=20.2) *************************************************************** .MODEL RTEMP RES (TC1=5.5E-3 TC2=5.5E-6) *************************************************************** .ENDS