*July 23, 2007 *Doc. ID: 76878, S-71498, Rev. C *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. *D1 G1 S1 D2 G2 S2 .SUBCKT Si4340DY 8 2 1 6 4 3 X1 8 2 1 Si4340C1 X2 6 4 3 Si4340C2 R1 1 6 1E-6 XSDC2 3 6 Si4340C2_SCHOTTKY .ENDS Si4340DY *Channel 1 .SUBCKT Si4340C1 4 1 2 M1 3 1 2 2 NMOS W=1916590u L=0.25u M2 2 1 2 4 PMOS W=1916590u L=0.50u R1 4 3 RTEMP 5E-3 CGS 1 2 700E-12 DBD 2 4 DBD *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 3E-3 RD = 0 NSUB = 2.2E17 + KP = 1.2E-5 U0 = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 4.7E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 6E16 TPG = -1) ************************************************************** .MODEL DBD D (CJO=750E-12 VJ=0.38 M=0.30 +RS=0.1 FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=20.2) *************************************************************** .MODEL RTEMP R (TC1=15E-3 TC2=5.5E-6) *************************************************************** .ENDS Si4340C1 *Channel 2 .SUBCKT Si4340C2 4 1 2 M1 3 1 2 2 NMOS W=2520733u L=0.25u M2 2 1 2 4 PMOS W=2520733u L=0.45u R1 4 3 RTEMP 2.2E-3 CGS 1 2 1500E-12 DBD 2 4 DBD *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 4E-8 + RS = 3.65E-3 RD = 0 NSUB = 2E17 + KP = 1.3E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-3 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 3.7E-3 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 4E-8 +NSUB = 1E17 TPG = -1) *************************************************************** .MODEL DBD D (CJO=1200E-12 VJ=0.38 M=0.28 +RS=0.1 FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=20.2) **************************************************************** .MODEL RTEMP R (TC1=7E-3 TC2=5.5E-6) **************************************************************** .ENDS Si4340C2 .subckt Si4340C2_SCHOTTKY 7 5 r1 6 5 rtemp 0.04 d1 7 6 sdiode **************************************************** .model sdiode d (cjo=200e-12 vj=0.60 xti=0.50 +rs=0 fc=0.50 is=1.5e-6 ik=0.20 eg=0.90 n=1 bv=30.2) **************************************************** .model rtemp r (tc1=0.01e-2 tc2=20e-6) .ENDS Si4340C2_SCHOTTKY