********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Jan 23, 2017
*ECN S17-0108, Rev. A
*File Name: SQR70090ELR_PS.txt and SQR70090ELR_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQR70090ELR D G S 
M1 3 GX S S NMOS W= 5113187u L= 0.30u 
M2 S GX S D PMOS W= 5113187u L= 0.30u 
R1 D 3 6.474e-03 TC=5.478e-03,1.328e-05
CGS GX S 1.533e-09 
CGD GX D 1.008e-13 
RG G GY 1m 
RTCV 100 S 1e6 TC=2.665e-04,-7.476e-07
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 5113187u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 8.750e-06 NSUB = 1.264e+17 
+ KAPPA = 1.678e-02 NFS = 3.020e+11 
+ LD = 0 IS = 0 TPG = 1    )
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.007e+16 IS = 0 TPG = -1    )
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 5.067e-08 T_measured = 25 BV = 101
+RS = 1.744e-02 N = 1.103e+00 IS = 3.923e-12 
+EG = 1.183e+00 XTI = 4.245e-01 TRS1 = 2.409e-03
+CJO = 4.842e-10 VJ = 2.000e+01 M = 8.469e-01 ) 
.ENDS 
