*Feb 13, 2006 *Doc. ID: 76976, S-60145, Rev. B *File Name: Si7476DP_PS.txt and Si7476DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7476DP 4 1 2 M1 3 1 2 2 NMOS W=10643891u L=0.25u M2 2 1 2 4 PMOS W=10643891u L=0.45u R1 4 3 RTEMP 18E-4 CGS 1 2 5000E-12 DBD 2 4 DBD ***************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 22E-4 RD = 0 NSUB = 3.08E17 + KP = 1.2E-5 U0 = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ***************************************************************** .MODEL PMOS PMOS (LEVEL = 3 TOX = 5E-8 +NSUB = 2.2E16 TPG = -1) **************************************************************** .MODEL DBD D (CJO=1200E-12 VJ=0.38 M=0.35 +RS=0.1 FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=40.2) ***************************************************************** .MODEL RTEMP RES (TC1=9.6E-3 TC2=5.5E-6) ***************************************************************** .ENDS