*Dec 10, 2012
*ECN S12-2955, Rev. C
*File Name: Si7434DP_PS_RC.txt, and Si7434DP_PS_RC.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
* source COMPONENT GENERATOR NCH
.SUBCKT Si7434DP_PS_RC D G S PARAMS: C2=1000 C3=1000 R1=1M C4=1000 R2=1M
+  C5=1000 R3=1M R4=1M R5=1M C1=1000
C_CT6         N11708 N11712  3.5975m  TC=0,0 
C_CF2         0 N16364  70.6034m  TC=0,0 
R_RT1         J-A-TEMP-TANK N11404  37.8692 TC=0,0 
C_CF7         0 N18737  13.1660m  TC=0,0 
R_RT7         N11712 N11716  519.9868m TC=0,0 
C_CF4         0 N16388  2.5610  TC=0,0 
G_G7         0 JUNCTION-TEMPERATURE-1RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C10         N94536 N94151  {C4}  TC=0,0 
C_C12         N95722 N95798  {C2}  TC=0,0 
C_C5         N92368 N92773  {C2}  TC=0,0 
V_V_Gate         G GATE 0VDC
R_RT3         N11408 N11412  13.7447 TC=0,0 
C_C8         N94061 N94123  {C2}  TC=0,0 
R_RF3         N16384 N16388  24.7925 TC=0,0 
V_V4         N11732 0 {TEMP}
R_R10         N94536 N94151  {R4} TC=0,0 
R_R5         N92368 N92773  {R2} TC=0,0 
C_C3         N91434 N91125  {C2}  TC=0,0 
R_R12         N95722 N95798  {R2} TC=0,0 
R_R8         N94061 N94123  {R2} TC=0,0 
R_RT8         N11716 N11732  432.0766m TC=0,0 
R_RT6         N11708 N11712  309.2872m TC=0,0 
R_R3         N91434 N91125  {R2} TC=0,0 
G_DissipationPower         0 J-A-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CT2         N11404 N11408  109.5160m  TC=0,0 
R_RT5         J-C-TEMP-TANK N11708  538.6494m TC=0,0 
C_C1         JUNCTION-TEMPERATURE-1RC N89014  {C1}  TC=0,0 
C_C13         N95798 N95860  {C3}  TC=0,0 
R_RF2         N16364 N16384  11.8449 TC=0,0 
V_V3         N11450 0 {TEMP}
C_C9         N94123 N94536  {C3}  TC=0,0 
R_R13         N95798 N95860  {R3} TC=0,0 
R_RF8         N18741 N18767  391.4769m TC=0,0 
C_CT1         J-A-TEMP-TANK N11404  2.4398  TC=0,0 
R_RF1         J-A-TEMP-FILTER N16364  3.4764 TC=0,0 
R_RT2         N11404 N11408  9.6760 TC=0,0 
R_R9         N94123 N94536  {R3} TC=0,0 
C_CT4         N11412 N11450  13.5111m  TC=0,0 
R_RF5         J-C-TEMP-FILTER N18733  387.5324m TC=0,0 
V_V5         N16436 0 {TEMP}
C_CT3         N11408 N11412  1.2150  TC=0,0 
G_G5         0 J-A-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_C4         JUNCTION-TEMPERATURE-3RC N92368  {C1}  TC=0,0 
R_RF7         N18737 N18741  524.5205m TC=0,0 
C_C14         N95860 N96370  {C4}  TC=0,0 
C_C11         JUNCTION-TEMPERATURE-5RC N95722  {C1}  TC=0,0 
R_RT4         N11412 N11450  3.7101 TC=0,0 
C_CF8         0 N18741  21.9138m  TC=0,0 
C_C7         JUNCTION-TEMPERATURE-4RC N94061  {C1}  TC=0,0 
R_R1         JUNCTION-TEMPERATURE-1RC N89014  {R1} TC=0,0 
C_C2         JUNCTION-TEMPERATURE-2RC N91434  {C1}  TC=0,0 
R_R4         JUNCTION-TEMPERATURE-3RC N92368  {R1} TC=0,0 
R_R14         N95860 N96370  {R4} TC=0,0 
R_R11         JUNCTION-TEMPERATURE-5RC N95722  {R1} TC=0,0 
C_CF5         0 J-C-TEMP-FILTER  3.2046m  TC=0,0 
C_CF1         0 J-A-TEMP-FILTER  8.4494m  TC=0,0 
R_R7         JUNCTION-TEMPERATURE-4RC N94061  {R1} TC=0,0 
X_U1         DRAIN GATE SOURCE Si7434DP 
R_R2         JUNCTION-TEMPERATURE-2RC N91434  {R1} TC=0,0 
C_CT5         J-C-TEMP-TANK N11708  56.0952m  TC=0,0 
C_C15         N96370 N95888  {C5}  TC=0,0 
V_V9         N92392 0 {TEMP}
V_V_Source         SOURCE S 0VDC
V_V11         N95888 0 {TEMP}
R_RF4         N16388 N16436  24.8862 TC=0,0 
C_CT8         N11716 N11732  191.0312m  TC=0,0 
V_V10         N94151 0 {TEMP}
R_R15         N96370 N95888  {R5} TC=0,0 
G_G4         0 J-C-TEMP-FILTER VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V8         N91125 0 {TEMP}
C_C6         N92773 N92392  {C3}  TC=0,0 
C_CT7         N11712 N11716  58.1325m  TC=0,0 
G_G9         0 JUNCTION-TEMPERATURE-3RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
C_CF6         0 N18733  18.4169m  TC=0,0 
R_R6         N92773 N92392  {R3} TC=0,0 
G_G11         0 JUNCTION-TEMPERATURE-5RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V7         N89014 0 {TEMP}
C_CF3         0 N16384  738.6042m  TC=0,0 
G_G10         0 JUNCTION-TEMPERATURE-4RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
G_G8         0 JUNCTION-TEMPERATURE-2RC VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
R_RF6         N18733 N18737  496.4702m TC=0,0 
V_V_Drain         D DRAIN 0VDC
G_G6         0 J-C-TEMP-TANK VALUE {
+  (V(Drain)*I(V_V_Drain)+V(Gate)*I(V_V_Gate)+V(Source)*I(V_V_Source)) }
V_V6         N18767 0 {TEMP}
.ENDS

*Feb 13, 2006
*Doc. ID: 78973, S-60147, Rev. B
*File Name: Si7434DP_PS.txt and Si7434DP_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT Si7434DP 4 1 2
M1  3 1 2 2 NMOS W=3504832u L=0.25u     
M2  2 1 2 4 PMOS W=3504832u L=0.50u 
R1  4 3     RTEMP 60E-3
CGS 1 2     1100E-12
DBD 2 4     DBD
***************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3            TOX    = 10E-8
+ RS     = 70E-3           RD     = 0            NSUB   = 1.2E17
+ KP     = 1E-5            U0     = 650
+ VMAX   = 0               XJ     = 5E-7         KAPPA  = 10E-2
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0            CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
***************************************************************** 
.MODEL  PMOS        PMOS ( LEVEL  = 3            TOX    = 10E-8
+NSUB    = 3E16            TPG    = -1)           
 **************************************************************** 
.MODEL DBD D (CJO=800E-12 VJ=0.38 M=0.20
+RS=0.1 FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=212)
*****************************************************************  
.MODEL RTEMP RES (TC1=4E-3 TC2=5.5E-6)
***************************************************************** 
.ENDS    

