*March 20, 2006 *Doc. ID: 77033, S-60410, Rev. B *File Name: Si7983DP_PS.txt and Si7983DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7983DP 4 1 2 M1 3 1 2 2 PMOS W=4107844u L=0.25u M2 2 1 2 4 NMOS W=4107844u L=0.40u R1 4 3 RTEMP 3E-3 CGS 1 2 1900E-12 DBD 4 2 DBD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 9E-3 RD = 0 NSUB = 1.95E16 + KP = 1E-5 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-4 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 1E17 TPG = -1) *************************************************************** .MODEL DBD D (CJO=600E-12 VJ=0.38 M=0.26 +RS=0.1 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=20.2) *************************************************************** .MODEL RTEMP RES (TC1=12E-3 TC2=5.5E-6) *************************************************************** .ENDS