*August 13, 2007 *Doc. ID: 77144, S-71532, Rev. E *File Name: SUM47N10-24L_PS.txt and SUM47N10-24L_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUM47N10-24L D G S M1 3 GX S S NMOS W=4695929u L=0.35u M2 S GX S D PMOS W=4695929u L=0.50u RG G GX 2.2 R1 D 3 RTEMP 12E-3 CGS GX S 1500E-12 DBD S D DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7E-8 + RS = 7E-3 RD = 0 NSUB = 14.7E16 + KP = 2.6E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 7E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ***************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 7E-8 +NSUB = 4E17 IS = 0 TPG = -1) ***************************************************************** .MODEL DBD D (CJO=1000E-12 VJ=0.38 M=0.33 EG=1.17 +FC=0.1 TT=3.8E-8 T_MEASURED=25 BV=101 +IS=1.230e-09 RS=3.121e-03 N=1.271 +XTI=7.006e-01 TRS1=3.103e-03) ***************************************************************** .MODEL RTEMP RES (TC1=10.6E-3 TC2=5.5E-6) ***************************************************************** .ENDS