*April 10, 2006 *Doc. ID: 77181, S-60543, Rev. B *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT SUM18N25-165 4 1 2 M1 3 1 2 2 NMOS W=3977699u L=0.25u M2 2 1 2 4 PMOS W=3977699u L=0.70u R1 4 3 RTEMP 52E-3 CGS 1 2 1200E-12 DBD 2 4 DBD *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 10E-8 + RS = 59E-3 RD = 0 NSUB = 1.3E17 + KP = 2E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 3E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 9E-3 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 10E-8 +NSUB = 3E15 TPG = -1) ************************************************************** .MODEL DBD D (CJO=260E-12 VJ=0.38 M=0.38 +RS=1 FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=202) *************************************************************** .MODEL RTEMP R (TC1=14E-3 TC2=5.5E-6) *************************************************************** .ENDS