*Jan 23, 2006 *Doc. ID: 77208, S-60075, Rev. B *File Name: Si7112DN_PS.txt and Si7112DN_PS.lib .SUBCKT Si7112DN 4 1 2 M1 3 1 2 2 NMOS W=3733240u L=0.25u M2 2 1 2 4 PMOS W=3733240u L=0.25u R1 4 3 RTEMP 2E-3 CGS 1 2 1500E-12 DBD 2 4 DBD **************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 3E-8 + RS = 4E-3 RD = 0 NSUB = 2.77E17 + KP = 2.8E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 2.5E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) **************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 3E-8 +NSUB = 2E16 TPG = -1) **************************************************************** .MODEL DBD D (CJO=700E-12 VJ=0.38 M=0.30 +RS=0.1 FC=0.5 IS=1E-12 TT=5E-8 N=1 BV=30.2) **************************************************************** .MODEL RTEMP RES (TC1=9E-3 TC2=5.5E-6) **************************************************************** .ENDS *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.