*February 20, 2006 *Doc. ID: 77220, S-60245, Rev. B *File Name: TN0201KL_PS.txt and TN0201KL_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT TN0201KL 4 1 2 M1 3 1 2 2 NMOS W=26124u L=0.50u M2 2 1 2 4 PMOS W=26124u L=0.80u R1 4 3 RTEMP 23E-2 CGS 1 2 26E-12 DBD 2 4 DBD ************************************************************ .MODEL NMOS NMOS ( LEVEL = 3 TOX = 5E-8 + RS = 11E-2 RD = 0 NSUB = 1.65E17 + KP = 2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 1E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ .MODEL PMOS PMOS ( LEVEL = 3 TOX = 5E-8 +NSUB = 1.2E17 TPG = -1) ************************************************************ .MODEL DBD D (CJO=26E-12 VJ=0.38 M=0.19 +RS=1 FC=0.1 IS=1E-12 TT=5E-8 N=1 BV=20.5) ************************************************************ .MODEL RTEMP RES (TC1=5E-3 TC2=5.5E-6) ************************************************************ .ENDS *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.