*Jan 23, 2006 *Doc. ID: 77231, S-60073, Rev. B *File Name: Si8901EDB_PS.txt and Si8901EDB_PS.lib .SUBCKT Si8901EDB 4 1 2 M1 3 5 2 2 PMOS W=2535426u L=0.25u *M2 2 5 2 4 NMOS W=2535426u L=0.40u R1 4 3 RTEMP 19E-3 CGS 5 2 10000E-12 DBD 4 2 DBD xesd 1 5 2 Si8901EDB_ESD *************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 20E-3 RD = 0 NSUB = 1.3E16 + KP = 3.4E-6 UO = 400 + VMAX = 0 XJ = 5E-7 KAPPA = 2E-3 + ETA = 1E-4 TPG = -1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) *************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 +NSUB = 1E17 TPG = -1) *************************************************************** .MODEL DBD D (CJO=2400E-12 VJ=0.38 M=0.28 +RS=0.1 FC=0.5 IS=1E-12 TT=6E-8 N=1 BV=20.2) *************************************************************** .MODEL RTEMP RES (TC1=6E-3 TC2=5.5E-6) *************************************************************** .ENDS Si8901EDB .subckt Si8901EDB_esd 1 5 2 rd7 2 9 4k $TC=0 d7 9 1 dleak .MODEL dleak d (IS=5.2e-9 XTI=308 EG=1.17 T_MEASURED=25 TBV1=0 N=33 BV=6.4) rd3 2 10 99 TC=-0.002 d3 11 10 dout 1.422 d4 11 12 dout 1.422 d5 13 12 dout 1.78 d6 13 1 dout 1.78 .MODEL dout D (IS=1E-10 XTI=-35 EG=1.17 T_MEASURED=25 TBV1=-8.26e-4 N=2.05 BV=6.05) rpoly 1 5 5.4K TC=0.001 rd8 2 14 1.3K d8 15 14 din d9 15 5 din .MODEL din D (IS=1E-10 XTI=-20 EG=1.17 T_MEASURED=25 TBV1=-3.39e-4 N=2.5 BV=5.9) .ends Si8901EDB_esd *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.