*Jan 23, 2006 *Doc. ID: 77235, S-60075, Rev. B .SUBCKT Si8902EDB 4 1 2 M1 3 5 2 2 NMOS W=3234400u L=0.50u *M2 2 5 2 4 PMOS W=3234400u L=0.35u R1 4 3 RTEMP 24E-3 CGS 5 2 2300E-12 DBD 2 4 DBD xesd 1 5 2 Si8902EDB_ESD ************************************************************ .MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7E-8 + RS = 7E-3 RD = 0 NSUB = 1.8E17 + KP = 6E-6 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 12E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.8E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ *.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7E-8 *+NSUB = 2E17 TPG = -1) ************************************************************ .MODEL DBD D (CJO=3900E-12 VJ=0.38 M=0.30 +RS=0.01 FC=0.1 IS=1E-12 TT=5.8E-8 N=1 BV=12.2) ************************************************************ .MODEL RTEMP R (TC1=4E-3 TC2=5.5E-6) ************************************************************ .ENDS Si8902EDB .subckt Si8902EDB_esd 1 5 2 rleak 1 9 78850 dleak 9 2 dleak M=1 .MODEL dleak d (IS=2.69e-9 XTI=404.9 EG=1.17 TREF=25 TCV=0 N=31.76 BV=50) rout 1 10 21.4 d3 11 10 dout M=65.7 d4 11 12 dout M=65.7 d5 13 12 dout M=69.3 d6 13 2 dout M=69.3 .MODEL dout D (IS=1e-11 XTI=-35 EG=1.17 TREF=25 TCV=7.46e-3 N=3 BV=5.885) rpoly 1 5 3944 TC=0.001 rd8 5 14 1 d8 15 14 din M=34.9 d9 15 2 din M=34.9 .MODEL din D (IS=1e-11 XTI=-21.45 EG=1.17 TREF=25 TCV=1e-3 N=1.896 BV=6.118) .ends Si8902EDB_esd *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.