*Feb 13, 2006 *Doc. ID: 77252, S-60145, Rev. B *File Name: Si7454DP_PS.txt and Si7454DP_PS.lib *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits. .SUBCKT Si7454DP 4 1 2 M1 3 1 2 2 NMOS W=3036751u L=0.50u M2 2 1 2 4 PMOS W=3036751u L=0.35u R1 4 3 RTEMP 21E-3 CGS 1 2 940E-12 DBD 2 4 DBD ***************************************************************** .MODEL NMOS NMOS ( LEVEL = 3 TOX = 7E-8 + RS = 6E-3 RD = 0 NSUB = 2.2E17 + kp = 4.2E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 150E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ***************************************************************** .MODEL PMOS PMOS ( LEVEL = 3 TOX = 7E-8 +NSUB = 1.15E16 TPG = -1) ***************************************************************** .MODEL DBD D (CJO=830e-12 VJ=0.38 M=0.4 +FC=0.1 IS=1E-12 TT=3E-8 N=1 BV=100.5) ***************************************************************** .MODEL RTEMP RES (TC1=7.5E-3 TC2=5.5E-6) ***************************************************************** .ENDS