*Jan 23, 2006 *Doc. ID: 77255, S-60073, Rev. B *File Name: Si8900EDB_PS.txt and Si8900EDB_PS.lib .SUBCKT Si8900EDB 4 1 2 M1 3 5 2 2 NMOS W=4999800u L=0.50u *M2 2 5 2 4 PMOS W=4999800u L=0.35u R1 4 3 RTEMP 1.4E-3 CGS 5 2 2300E-12 DBD 2 4 DBD xesd 1 5 2 Si8900EDB_esd ************************************************************ .MODEL NMOS NMOS (LEVEL = 3 TOX = 1.7E-8 + RS = 0.56E-3 RD = 0 NSUB = 2.13E17 + KP = 6E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 10E-2 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ *.MODEL PMOS PMOS (LEVEL = 3 TOX = 1.7E-8 *+NSUB = 2E17 TPG = -1) ************************************************************ .MODEL DBD D (CJO=3900E-12 VJ=0.38 M=0.30 +RS=0.01 FC=0.1 IS=1E-12 TT=5.8E-8 N=1 BV=12.2) ************************************************************ .MODEL RTEMP RES (TC1=5E-3 TC2=5.5E-6) ************************************************************ .ENDS Si8900EDB .subckt Si8900EDB_esd 1 5 2 rleak 1 9 18950 $TC=0 dleak 9 2 dleak .MODEL dleak d (IS=4.763e-9 XTI=376.3 EG=1.17 T_MEASURED=25 TBV1=0 N=34.89 BV=50) rout 1 10 53.7 TC=-1.579e-3 d3 11 10 dout 1.422 d4 11 12 dout 1.422 d5 13 12 dout 1.76 d6 13 2 dout 1.76 .MODEL dout D (IS=5e-11 XTI=-27.4 EG=1.17 T_MEASURED=25 TBV1=-5.613e-4 N=1.849 BV=5.991) rpoly 1 5 4113 TC=9.258e-4 rd8 5 14 345.9 d8 15 14 din d9 15 2 din .MODEL din D (IS=5e-11 XTI=-26.83 EG=1.17 T_MEASURED=25 TBV1=-1.618e-5 N=1.229 BV=6.182) .ends Si8900EDB_esd *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.