*Jan 23, 2006 *Doc. ID: 77262, S-60075, Rev. B .SUBCKT Si8904EDB 4 1 2 M1 3 5 2 2 NMOS W=2708340u L=0.50u *M2 2 5 2 4 PMOS W=2708340u L=0.35u R1 4 3 RTEMP 20E-3 CGS 5 2 2300E-12 DBD 2 4 DBD xesd 1 5 2 Si8904EDB_esd ************************************************************ .MODEL NMOS NMOS (LEVEL = 3 TOX = 3E-8 + RS = 13E-3 RD = 0 NSUB = 2E17 + KP = 1.3E-5 UO = 650 + VMAX = 0 XJ = 5E-7 KAPPA = 5E-1 + ETA = 1E-4 TPG = 1 + IS = 0 LD = 0 + CGSO = 0 CGDO = 0 CGBO = 0 + TLEV = 1 BEX = -1.5 TCV = 2.2E-3 + NFS = 0.8E12 DELTA = 0.1) ************************************************************ *.MODEL PMOS PMOS (LEVEL = 3 TOX = 3E-8 *+NSUB = 2E17 TPG = -1) ************************************************************ .MODEL DBD D (CJO=3900E-12 VJ=0.38 M=0.30 +RS=0.01 FC=0.1 IS=1E-12 TT=5.8E-8 N=1 BV=30.2) ************************************************************ .MODEL RTEMP R (TC1=8E-3 TC2=5.5E-6) ************************************************************ .ENDS Si8904EDB .subckt Si8904EDB_esd 1 5 2 rleak 1 9 238.1k TC=-1.5405e-3 dleak 9 2 dleak M=1 .MODEL dleak d (IS=3.201e-10 XTI=505.2 EG=1.17 TREF=25 TCV=0 N=39.97 BV=50) rout 1 10 10.65 TC=-1.122e-3 dout1 10 11 dout M=6.37 dout2 11 12 dout M=6.72 dout3 2 12 dout M=6.37 .MODEL dout D (IS=1e-12 XTI=-8.945 EG=1.17 TREF=25 TCV=9.187e-3 N=3.346 BV=10.19) rpoly 1 5 1800 TC=1e-3 rd8 5 20 10k TC=4e-3 din1 20 21 dout M=3.33 din2 21 22 dout M=3.69 din3 2 22 dout M=3.33 .ends Si8904EDB_esd *This document is intended as a SPICE modeling guideline and does not *constitute a commercial product data sheet. Designers should refer to the *appropriate data sheet of the same number for guaranteed specification *limits.